??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1047.800 Support Clamping Bar
HELP_VARIABLE
Company
Halder
Description
EH 1047. - Support Clamping Bars
Bill of material
1047.800 Support Clamping Bar
BESTNR
Ref. No.
1047.800
B1
25 mm
B2
8.5 mm
D1
10 mm
D2
Thread
M 8
H
15 mm
L1
100 mm
L2
88 mm
L3
45 mm
L4
23 mm
L5
12 mm
G
Weight
215 g
SYSTEM
System
V40
Embedded user actions